/content/hbtbt/ae/en/search-results.html

    Interface Cards

    Converter RS 323-IP

    IP modules are equipment for redirecting the RS232/422/TCP/UDP serial port of the control panel to the TG graphic management software using IP protocol.

    Overview

    IP Modules are Equipment for redirecting the RS232/422/TCP/UDP serial port of the control panel to the TG graphic management software, using IP protocol. Compatible with 10 and 100 MHz Ethernet networks. It has RS232/422/TCP/UDP serial port input, Ethernet connection and 24V power supply.

    Features & Benefits:
    • It has RS232/422/TCP/UDP serial port input
    • IP module for network
    • Connection wiring includes
    Others
    Name
    Description
    File Size
    Date
    Size
    Sistemas De Extincion Catalog
    application/pdf 986.45 KB
    4/1/2013
    986.45 KB
    Sistemas Conventionales Catalog
    application/pdf 844.96 KB
    844.96 KB
    Sistemas de extinción Catalog
    application/pdf 368.49 KB
    368.49 KB
    Sistemas Analógicos Catalog
    application/pdf 839.05 KB
    839.05 KB
    SISTEMA DE DETECCIÓN DE INCENDIOS Engineering Specifications
    application/msword 375.5 KB
    1/30/2024
    375.5 KB
    Name
    Description
    File Size
    Date
    Size
    Sistemas De Extincion Catalog
    application/pdf 986.45 KB
    4/1/2013
    986.45 KB
    Sistemas Conventionales Catalog
    application/pdf 844.96 KB
    844.96 KB
    Sistemas de extinción Catalog
    application/pdf 368.49 KB
    368.49 KB
    Sistemas Analógicos Catalog
    application/pdf 839.05 KB
    839.05 KB
    SISTEMA DE DETECCIÓN DE INCENDIOS Engineering Specifications
    application/msword 375.5 KB
    1/30/2024
    375.5 KB
    Name
    Description
    File Size
    Date
    Size
    Sistemas De Extincion Catalog
    986.45 KB
    4/1/2013
    Sistemas Conventionales Catalog
    844.96 KB
    Sistemas de extinción Catalog
    368.49 KB
    Sistemas Analógicos Catalog
    839.05 KB
    SISTEMA DE DETECCIÓN DE INCENDIOS Engineering Specifications
    375.5 KB
    1/30/2024
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    TG-IP-1
    INTERFACE RS232485 TO IP 10100MHZ
    TG-IP-1
    INTERFACE RS232485 TO IP 10100MHZ
    TG-IP1-SEC
    INTERFACE RS232485 TO IP 10100MHZ
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-tg-ip1-sec
    TG-IP1-SEC
    INTERFACE RS232485 TO IP 10100MHZ
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-tg-ip1-sec