/content/hbtbt/ae/en/search-results.html

    Interface Cards

    Fiber Multimode Converter

    Fibre Multimode Converters media converters are equipped with a multiple interface circuit that can handle RS-232 or RS-422/485 serial interfaces and multi-mode fibre.

    Overview

    Fibre Multimode Converters media converters are equipped with a multiple interface circuit that can handle RS-232 or RS-422/485 serial interfaces and multi-mode fibre. The converters are used to extend serial transmission up to 5 km with multi-mode fibre. The converters can be configured to convert either RS-232 signals, or RS-422/485 signals, but not both at the same time. The converters can automatically detect the serial baudrate, which is an extremely convenient feature. Even if a device’s baudrate is changed, the signal will still be transmitted through the media converter without any data loss.

    Features & Benefits:
    • Ring and point-to-point transmission
    • Extends RS-232/422/485 transmission up to 40 km with single-mode (TCF-142-S) or 5 km with multi-mode (TCF-142-M)
    • Decreases signal interference
    • Protects against electrical interference and chemical corrosion
    • Supports baudrates up to 921.6 kbps
    • Wide-temperature models available for -40 to 75°C environments
    Certifications:
    • CE
    • FCC
    • ULC