/content/hbtbt/ae/en/search-results.html

    Interface Cards

    Printer / Serial Interface

    Discontinued

    Printer Interface for AM Series control panels (Fire and Gas) with 4 additional RS232/485 serial outputs, each selectable, with CEIABI or MODBUS protocol. To be used in combination with SIB600-OEM. Equipped with printer 25 PIN connector cable.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Printer Interface for AM Series control panels (Fire and Gas) with 4 additional RS232/485 serial outputs, each selectable, with CEIABI or MODBUS protocol. To be used in combination with SIB600-OEM. Equipped with printer 25 PIN connector cable.

    Features & Benefits:
    • Multi-address interface for NOTIFIER AM Series control panels
    • Provides a serial output with 7 wires for printer
    • Four serial output with 3 wires CEI-ABI/MODBUS suitable for supervision system connection
    • Printer output performs 3 printing modes: on-line, log, system