/content/hbtbt/ae/en/search-results.html

    Accessories

    L-Series Drop-in Ceiling Tiles

    Discontinued

    L-Series selectable-output speaker strobes and dual-voltage evacuation speakers enable faster, trouble-free installation.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    System Sensor L-Series Drop-In Ceiling speaker strobes, speakers and strobes install faster than the traditional ceiling speaker or speaker strobe appliances. The neutral grill pattern makes this an excellent option for schools, office buildings, retail, restaurants, and hospital applications. Quickly upgrade your existing Horn Strobe application to a voice system or spec this for your next new construction project.

    These devices also enable faster installations by providing quick wire nut connections, rotary switches to select voltage and power settings, and seven field-selectable candela settings for ceiling speaker strobes.

    The low total harmonic distortion of the L-Series speaker offers high fidelity sound output while still offering high volume sound output for use in high ambient noise applications.

    Features & Benefits:
    • Complete drop-in suspended ceiling speaker and speaker strobe assembly
    • L-Series Platform, common speaker and low current strobe
    • Field selectable candela settings on strobe units: 15, 30, 75, 95, 115, 150, and 177
    • Automatic selection of 12- or 24-volt operation at 15 and 30 candela
    • Rotary switch simplifies field selection of speaker voltage (25 and 70.7 Vrms) and power settings (¼, ½, 1 and 2 watts)
    • Speakers offer high fidelity and high volume sound output
    • Compatible with System Sensor synchronization protocol
    • Electrical compatibility with existing L-Series, SpectrAlert®, and SpectrAlert® Advance products
    • Sized to use with standard drop-in ceiling systems 2 ft x 2 ft (61 cm x 61 cm opening)
    • Includes seismic tie off or screw attachment points
    • Speaker Strobe and Strobe models include a FIRE Decal. Additional Decals available as accessories.
    • Constructed from 20 gauge steel
    • Weight is 16.3 lb (ea)
    Certifications:
    • UL S4048, S5512
    • ULC S4048, S5512
    • FM 3057493, 3057383
    • CSFM 7125-1653:0522, 7320-1653:0521
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Ceiling Tile & Label
    • Mounting Type
      • Ceiling

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Product Type
      • Ceiling Tile & Label
    • Mounting Type
      • Ceiling
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|System Sensor
    • Product Type : Ceiling Tile & Label
    • Mounting Type : Ceiling