Bells
Motorized Bell
The Motorized Bell by Honeywell are motorized bell with only 100 mA current draw at 12 volts DC.
The Motorized Bell by Honeywell are motorized bell with only 100 mA current draw at 12 volts DC.
Features & Benefits:- Required on UL Grade A installation
- Motorized bell with only 100 mA current draw at 12 volts DC
- Extra heavy steel
- 10" underdome bell
- Two tamper switches
- Insulated inner box
- Fully tampered for protection from attempts to open, remove, drill or chisel through cabinet
Others
- Bell Diameter
- 10 inch
- Minimum Operating Voltage
- 12 voltage direct current
- Current Rating
- 100 milliampere
Others
- Bell Diameter
- 10 inch
- Minimum Operating Voltage
- 12 voltage direct current
- Current Rating
- 100 milliampere
- Bell Diameter : 10 inch
- Minimum Operating Voltage : 12 voltage direct current
- Current Rating : 100 milliampere