/content/hbtbt/ae/en/search-results.html

    bells

    SSM Series Alarm Bell

    SSM Series alarm bells are low-current, high-decibel notification appliances for use in fire and burglary systems or other signaling applications.

    Overview
    System Sensor® SSM Series alarm bells are low-current, high-decibel notification appliances for use in fire and burglary systems or other signaling applications. They come pre-wired to reduce installation time, and also incorporate a polarized electrical design for use with supervision circuitry. With reliable performance, SSM Series alarm bells provide loud, resonant tones. They operate on 24 VDC and are motor driven.Features & Benefits:
    • Approved for indoor or outdoor use
    • Low current draw
    • High dB output
    • Three sizes available: 6 inch (15.24 cm), 8 inch (20.32 cm), and 10 inch (25.40 cm) diameter
    • AC and DC models
    • 24V DC models; polarized for use with supervision circuitry
    • Bells mount directly to standard 4 inch (10.16 cm) square electrical box
    • Come pre-wired
    Certifications:
    • UL Listed: S4011
    • ULC Listed: CS549
    • FM Approved
    • CSFM: 7135-1653:125
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER