/content/hbtbt/ae/en/search-results.html

    Bells

    SSV Series Alarm Bell

    SSV Series alarm bells are low-current, high decibel notification appliances for use in fire and burglary systems or other signaling applications.

    Overview
    SSV Series alarm bells are low-current, high decibel notification appliances for use in fire and burglary systems or other signaling applications. These units operate on 120V AC (utilizing a vibrating mechanism) and are pre-wired to reduce installation time.Features & Benefits:
    • Approved for indoor and outdoor use
    • Low current draw
    • High decibel output
    • Available in 6, 8, and 10 inch sizes
    • AC and DC models
    • DC models polarized for use with supervision circuitry
    • Mount directly to standard 4 inch square electrical box indoors
    • Comes pre-wired
    Certifications:
    • ULC Listed