/content/hbtbt/ae/en/search-results.html

    combination strobes

    Intelligent Wall Mount Sounder Strobe

    Intelligent wall mounted sounder strobe with two lens colors

    Overview
    VAD-series wall mount sounder beacon is a high quality loop powered device designed to alert building occupants of an emergency. It utilises the B501AP base for improved installation flexibility. When triggered by the fire panel its powerful sounder and intense beacon give a visible and audible warning. A choice of output levels and tones make the device suitable for a wide variety of applications

    Features & Benefits:
    • Faster installation
    • Reduced full life costs
    • Flexible installation
    • Reduced inventory count
    • Excellent system performance
    Certifications:
    • EN54-23 approved
    • LPCB
    • VdS
    • Approved & Listed to AS 7240.3  ​
    • SAI Global Listing# SMK40640-5
    • AS 7240.23
    Specifications

    Others

    • Brand
      • KAC
      • Morley-IAS
      • NOTIFIER
    • Product Type
      • Sounder Strobe

    Others

    • Brand
      • KAC
      • Morley-IAS
      • NOTIFIER
    • Product Type
      • Sounder Strobe
    • Brand : KAC|Morley-IAS|NOTIFIER
    • Product Type : Sounder Strobe