/content/hbtbt/ae/en/search-results.html

    combination strobes

    L-Series Wall Strobe

    L-Series strobes are rich with features guaranteed to cut installation times with its lower current draw and modern aesthetics.

    Overview

    L-Series strobes are rich with features guaranteed to cut installation times with its lower current draw and modern aesthetics. With white and red plastic housings, wall- and ceiling mount options, standard and compact devices, and plain, FIRE-, and FUEGO-printed devices, these strobes can meet virtually any application requirement.

    All devices feature a plug-in design with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. To further simplify installation, L-Series strobes utilize a universal mounting plate so installers can mount them to a wide array of backboxes. With an onboard shorting spring, installers can test wiring continuity before the device is installed.

    Features & Benefits:
    • Plug-in design with minimal intrusion into the backbox
    • Tamper-resistant construction
    • Automatic selection of 12 or 24V operation at 15 and 30 candela
    • Field-selectable candela settings on wall units: 15, 30, 75, 95, 110, 135, and 185
    • Universal mounting plate for ceiling units
    • Mounting plate shorting spring feature checks wiring continuity before device installation
    • Electrically compatible with legacy SpectrAlert® and SpectrAlert Advance devices
    Certifications:
    • UL Listed: S5512- S4011
    • ULC Listed
    • FM Approved
    • CSFM Approved: 7125-1653:0504- 7135-1653:0503
    Specifications

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Mounting Type
      • Wall
    • Product Type
      • Strobe

    Others

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
      • System Sensor
    • Mounting Type
      • Wall
    • Product Type
      • Strobe
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER|System Sensor
    • Mounting Type : Wall
    • Product Type : Strobe