/content/hbtbt/ae/en/search-results.html

    Combination Strobes

    Optical/Acoustic Indicator

    Discontinued

    Optical/Acoustic Indicators are compact in design and have combination of LED flash light and 100dB buzzer. They are certified for use in explosion-proof areas 0, 1 and 2.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Optical/Acoustic Indicators are compact in design and have combination of LED flash light and 100dB buzzer. They are certified for use in explosion-proof areas 0, 1 and 2. They have super bright LEDs for all applications with adjustable volume and can be operated as a combined unit or separate operation.

    Features & Benefits:
    • Combination of LED flash light and buzzer
    • Compact design
    • Super bright LEDs for all applications
    • Adjustable volume
    • Low power absorption
    • Self-synchronizing acoustic signal with 2 different sounds
    • IP 65 degree of protection
    Certifications:
    • ATEX
    • EN54-3
    • EN54-23
    Specifications

    Others

    • Brand
      • Honeywell Notifier
    • Regulatory Approvals
      • ATEX; IECEx; FM; GOST-R

    Others

    • Brand
      • Honeywell Notifier
    • Regulatory Approvals
      • ATEX; IECEx; FM; GOST-R
    • Brand : Honeywell Notifier
    • Regulatory Approvals : ATEX; IECEx; FM; GOST-R