/content/hbtbt/ae/en/search-results.html

    Combination Strobes

    S-Cubed Visual Alarm Device

    S-Cubed offers a comprehensive range of loop powered alarm sounders with integrated voice and EN54-23 certified visual alarms.

    Overview

    S-Cubed offers a comprehensive range of loop powered alarm sounders with integrated voice and EN54-23 certified visual alarms. Combined with flexible configuration from the Gent by Honeywell fire control panels, this loop powered device can give a differentiated combination of audible and visual alarms for alert and general evacuation.

    Features & Benefits:
    • Very low power consumption means that the Vigilon system offers more high performance sounders and VADs on the loop than any other manufacturer
    • Each loop can support up to 200 voice sounders, 100 visual alarm devices (VADs) and up to 70 combined sounder VADs
    • EN54-23 VADs with adjustable light coverage matching the sounder output
    • Environmentally Protected (EP) range with an IP66 rating
    • Four voice phrases and a bell tone available as standard
    • Voice and tone modes can be freely configured within the same sounder
    • Active background monitoring of sounder and VAD circuits
    • Adjust the sounder volume via the commissioning tool, the panel or the HandiLink infrared remote control
    Certifications:
    • LPCB approved to EN54-3, EN54-23 and EN54-17
    • EN54-23:2010, EN54-17
    Specifications

    Others

    • Brand
      • Gent

    Others

    • Brand
      • Gent
    • Brand : Gent