/content/hbtbt/ae/en/search-results.html

    Combination Strobes

    SenTRI Integrated Sounder

    SenTRI integrated sounders are available in red or white flash and they are used in SenTRI fire detection and alarm systems. They have high efficiency design which allows more devices can be powered per loop.

    Overview

    SenTRI integrated sounders are available in red or white flash and they are used in SenTRI fire detection and alarm systems. They have high efficiency design which allows more devices can be powered per loop.

    Features & Benefits:
    • Active monitoring of sounder and VAD circuit
    • High efficiency design allows more devices per loop
    Certifications:
    • LPCB Approved
    • EN54-3 and EN54-17
    Specifications

    Others

    • Brand
      • SMS
    • Product Type
      • Sounder
    • Color
      • Red

    Others

    • Brand
      • SMS
    • Product Type
      • Sounder
    • Color
      • Red
    • Brand : SMS
    • Product Type : Sounder
    • Color : Red