Combination Strobes
Sounder Base and Beacon
Addressable sounder Base and Beacons are designed to meet the majority of fire alarm installation requirements. The Beacons have integrated base units allowing the direct fitting of Notifier sensors.
Addressable sounder Base and Beacons are designed to meet the majority of fire alarm installation requirements. The Beacons have integrated base units allowing the direct fitting of Notifier sensors.
Features & Benefits:- Interchangeable without affecting wiring
- Wide beacon viewing angle
- Waterproof mounting option (IP65)
- Individually addressed and controlled
- Integrated base units
- 32 tone settings
- High Output (100 dB)
- In-built isolation
- ISO9001
- LPCB
Others
- Color
- White
- Product Type
- Sounder
- Brand
- NOTIFIER
- Indicator Lamp Type
- LED
- Sound Patterns
- 32 Tone
Others
- Color
- White
- Product Type
- Sounder
- Brand
- NOTIFIER
- Indicator Lamp Type
- LED
- Sound Patterns
- 32 Tone
- Color : White
- Product Type : Sounder
- Brand : NOTIFIER
- Indicator Lamp Type : LED
- Sound Patterns : 32 Tone