/content/hbtbt/ae/en/search-results.html

    Combination Strobes

    SpectrAlert® Advance Weatherproof 2-Wire Ceiling Horn Strobe

    SpectrAlert® Advance horn strobes include a variety of features that increase application flexibility and simplify installation.

    Overview

    SpectrAlert® Advance horn strobes include a variety of features that increase application flexibility and simplify installation.

    Features & Benefits:
    • Weatherproof per NEMA 4X, IP56 Listed to UL 1638 (strobe) and UL 464 (horn)
    • Compatible with System Sensor synchronization protocol and legacy SpectrAlert products
    • Field-selectable candela settings: 15, 15/75, 30, 75, 95, 110, 115, 135, 150, 177, and 185
    • Automatic selection of 12- or 24-volt operation at 15 and 15/75 candela
    • Rotary switch for horn tone and three volume selections
    • Horn rated at 88+ dBA at 16 volts
    • Rated from –40°F to 151°F
    • Universal mounting plate with an onboard shorting spring that tests wiring continuity before devices are installed
    • Plug-in design with minimal intrusion into the back box
    • Tamper-resistant construction
    • Listed for ceiling mounting
    Certifications:
    Specifications

    Others

    • Product Type
      • Horn Strobe
    • Mounting Type
      • Ceiling
    • Brand
      • Farenhyt
      • Gamewell-FCI
      • Notifier
      • System Sensor

    Others

    • Product Type
      • Horn Strobe
    • Mounting Type
      • Ceiling
    • Brand
      • Farenhyt
      • Gamewell-FCI
      • Notifier
      • System Sensor
    • Product Type : Horn Strobe
    • Mounting Type : Ceiling
    • Brand : Farenhyt|Gamewell-FCI|Notifier|System Sensor
    Others
    Name
    Description
    File Size
    Date
    Size
    Outdoor Horn Strobes
    application/pdf 61.16 KB
    5/14/2023
    61.16 KB
    PC2RHK BIM File
    application/x-tika-msoffice 1.38 MB
    7/24/2023
    1.38 MB
    PC2WHK BIM File
    application/x-tika-msoffice 1.8 MB
    7/24/2023
    1.8 MB
    PC2WK BIM File
    application/x-tika-msoffice 996 KB
    7/24/2023
    996 KB
    PC2RK BIM File
    application/x-tika-msoffice 996 KB
    7/24/2023
    996 KB
    PC2R and PC2W CAD Drawing
    application/zip 388.42 KB
    4/28/2023
    388.42 KB
    Proper Installation of Outdoor AV Devices Whitepaper
    application/pdf 1.21 MB
    7/14/2022
    1.21 MB
    PC2RK and PC2WK CAD Drawing
    image/vnd.dwg 1.02 MB
    4/28/2023
    1.02 MB
    SAA: ECS - Emergency Communications Datasheet
    application/pdf 302.21 KB
    5/14/2023
    302.21 KB
    SAA: Outdoor Ceiling Strobes - Horn Strobes Datasheet
    application/pdf 562.11 KB
    5/14/2023
    562.11 KB
    SAA: P2RHK-120 - Horn Strobes
    application/pdf 362.97 KB
    5/14/2023
    362.97 KB
    SAA: Outdoor Ceiling Strobes - Horn Strobes
    application/pdf 562.11 KB
    8/16/2022
    562.11 KB
    SAA: Outdoor Horns - Strobes - Horn Strobes
    application/pdf 554.64 KB
    5/14/2023
    554.64 KB
    AV Appliance Applications Guide
    application/pdf 577.88 KB
    5/11/2023
    577.88 KB
    SpectrAlert Advance Selectable Output Notification Appliances General System Data Sheet
    application/pdf 166.82 KB
    5/14/2023
    166.82 KB
    Outdoor Horn Strobes Engineering Specs
    application/pdf 61.16 KB
    5/14/2023
    61.16 KB
    SpectrAlert Advance Field Selectable Mass Notification Devices Data Sheet
    application/pdf 547.74 KB
    5/14/2023
    547.74 KB
    Lite-Calcs Readme
    application/pdf 189.76 KB
    5/16/2023
    189.76 KB
    PC2R and PC2W CAD Drawing
    application/zip 388.42 KB
    4/28/2023
    388.42 KB
    SAA: Outdoor Ceiling Horns Strobes and Strobes (AVDS11402) Datasheet
    application/pdf 530.5 KB
    5/14/2023
    530.5 KB
    SAA: Outdoor Horns / Strobes / Horn Strobes
    application/pdf 554.64 KB
    3/9/2023
    554.64 KB
    Horn Strobes Engineering Specs
    application/pdf 66.6 KB
    5/14/2023
    66.6 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    Selectable Output Strobes, Horns, and Horn-Strobes Installation Guide
    application/pdf 1.01 MB
    5/8/2023
    1.01 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Outdoor Selectable-Output Strobes and Horn Strobes for Ceiling Applications Datasheet
    application/pdf 537.32 KB
    5/14/2023
    537.32 KB
    Selectable Output Notification Appliances Datasheet
    application/pdf 475.24 KB
    5/14/2023
    475.24 KB
    SpectrAlert Advance Field-Selectable Mass Notification Devices Data Sheet
    application/pdf 332.12 KB
    5/14/2023
    332.12 KB
    SpectrAlert Advance P-PC, S-SC and H Series Horn-Strobes Data Sheet
    application/pdf 588.03 KB
    5/14/2023
    588.03 KB
    Name
    Description
    File Size
    Date
    Size
    Outdoor Horn Strobes
    application/pdf 61.16 KB
    5/14/2023
    61.16 KB
    PC2RHK BIM File
    application/x-tika-msoffice 1.38 MB
    7/24/2023
    1.38 MB
    PC2WHK BIM File
    application/x-tika-msoffice 1.8 MB
    7/24/2023
    1.8 MB
    PC2WK BIM File
    application/x-tika-msoffice 996 KB
    7/24/2023
    996 KB
    PC2RK BIM File
    application/x-tika-msoffice 996 KB
    7/24/2023
    996 KB
    PC2R and PC2W CAD Drawing
    application/zip 388.42 KB
    4/28/2023
    388.42 KB
    Proper Installation of Outdoor AV Devices Whitepaper
    application/pdf 1.21 MB
    7/14/2022
    1.21 MB
    PC2RK and PC2WK CAD Drawing
    image/vnd.dwg 1.02 MB
    4/28/2023
    1.02 MB
    SAA: ECS - Emergency Communications Datasheet
    application/pdf 302.21 KB
    5/14/2023
    302.21 KB
    SAA: Outdoor Ceiling Strobes - Horn Strobes Datasheet
    application/pdf 562.11 KB
    5/14/2023
    562.11 KB
    SAA: P2RHK-120 - Horn Strobes
    application/pdf 362.97 KB
    5/14/2023
    362.97 KB
    Selectable Output Strobes, Horns, and Horn-Strobes Installation Guide
    application/pdf 1.01 MB
    5/8/2023
    1.01 MB
    Outdoor Selectable-Output Strobes and Horn Strobes for Ceiling Applications Datasheet
    application/pdf 537.32 KB
    5/14/2023
    537.32 KB
    SAA: Outdoor Ceiling Strobes - Horn Strobes
    application/pdf 562.11 KB
    8/16/2022
    562.11 KB
    Selectable Output Notification Appliances Datasheet
    application/pdf 475.24 KB
    5/14/2023
    475.24 KB
    SAA: Outdoor Horns - Strobes - Horn Strobes
    application/pdf 554.64 KB
    5/14/2023
    554.64 KB
    AV Appliance Applications Guide
    application/pdf 577.88 KB
    5/11/2023
    577.88 KB
    SpectrAlert Advance Field-Selectable Mass Notification Devices Data Sheet
    application/pdf 332.12 KB
    5/14/2023
    332.12 KB
    SpectrAlert Advance P-PC, S-SC and H Series Horn-Strobes Data Sheet
    application/pdf 588.03 KB
    5/14/2023
    588.03 KB
    SpectrAlert Advance Selectable Output Notification Appliances General System Data Sheet
    application/pdf 166.82 KB
    5/14/2023
    166.82 KB
    Outdoor Horn Strobes Engineering Specs
    application/pdf 61.16 KB
    5/14/2023
    61.16 KB
    SpectrAlert Advance Field Selectable Mass Notification Devices Data Sheet
    application/pdf 547.74 KB
    5/14/2023
    547.74 KB
    Lite-Calcs Readme
    application/pdf 189.76 KB
    5/16/2023
    189.76 KB
    PC2R and PC2W CAD Drawing
    application/zip 388.42 KB
    4/28/2023
    388.42 KB
    SAA: Outdoor Ceiling Horns Strobes and Strobes (AVDS11402) Datasheet
    application/pdf 530.5 KB
    5/14/2023
    530.5 KB
    SAA: Outdoor Horns / Strobes / Horn Strobes
    application/pdf 554.64 KB
    3/9/2023
    554.64 KB
    Horn Strobes Engineering Specs
    application/pdf 66.6 KB
    5/14/2023
    66.6 KB
    Name
    Description
    File Size
    Date
    Size
    Outdoor Horn Strobes
    61.16 KB
    5/14/2023
    PC2RHK BIM File
    1.38 MB
    7/24/2023
    PC2WHK BIM File
    1.8 MB
    7/24/2023
    PC2WK BIM File
    996 KB
    7/24/2023
    PC2RK BIM File
    996 KB
    7/24/2023
    PC2R and PC2W CAD Drawing
    388.42 KB
    4/28/2023
    Proper Installation of Outdoor AV Devices Whitepaper
    1.21 MB
    7/14/2022
    PC2RK and PC2WK CAD Drawing
    1.02 MB
    4/28/2023
    SAA: ECS - Emergency Communications Datasheet
    302.21 KB
    5/14/2023
    SAA: Outdoor Ceiling Strobes - Horn Strobes Datasheet
    562.11 KB
    5/14/2023
    SAA: P2RHK-120 - Horn Strobes
    362.97 KB
    5/14/2023
    SAA: Outdoor Ceiling Strobes - Horn Strobes
    562.11 KB
    8/16/2022
    SAA: Outdoor Horns - Strobes - Horn Strobes
    554.64 KB
    5/14/2023
    AV Appliance Applications Guide
    577.88 KB
    5/11/2023
    SpectrAlert Advance Selectable Output Notification Appliances General System Data Sheet
    166.82 KB
    5/14/2023
    Outdoor Horn Strobes Engineering Specs
    61.16 KB
    5/14/2023
    SpectrAlert Advance Field Selectable Mass Notification Devices Data Sheet
    547.74 KB
    5/14/2023
    Lite-Calcs Readme
    189.76 KB
    5/16/2023
    PC2R and PC2W CAD Drawing
    388.42 KB
    4/28/2023
    SAA: Outdoor Ceiling Horns Strobes and Strobes (AVDS11402) Datasheet
    530.5 KB
    5/14/2023
    SAA: Outdoor Horns / Strobes / Horn Strobes
    554.64 KB
    3/9/2023
    Horn Strobes Engineering Specs
    66.6 KB
    5/14/2023
    Selectable Output Strobes, Horns, and Horn-Strobes Installation Guide
    1.01 MB
    5/8/2023
    Outdoor Selectable-Output Strobes and Horn Strobes for Ceiling Applications Datasheet
    537.32 KB
    5/14/2023
    Selectable Output Notification Appliances Datasheet
    475.24 KB
    5/14/2023
    SpectrAlert Advance Field-Selectable Mass Notification Devices Data Sheet
    332.12 KB
    5/14/2023
    SpectrAlert Advance P-PC, S-SC and H Series Horn-Strobes Data Sheet
    588.03 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    PC2RHK
    Horn Strobe: 2-wire: Outdoor: Ceiling: Red: Marked FIRE
    PC2RK
    Horn Strobe: 2-Wire: Standard Candela: Red: Outdoor: Plastic Weatherproof Backbox: Ceiling
    PC2WHK
    Horn Strobe: 2-Wire: Outdoor: Ceiling-Mount: High Candela: Outdoor: White: Marked FIRE
    PC2WK
    Horn Strobe: 2-wire: Outdoor: Ceiling: Standard Candela: White: Marked FIRE