/content/hbtbt/ae/en/search-results.html

    Combination Strobes

    Speech Sounder

    Discontinued

    The low power addressable Voice Enhanced Sounder and combined Strobe products provide audible and visual alarm signals, and are designed for use in Gent analogue and addressable fire alarm systems.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The low power addressable Voice Enhanced Sounder and combined Strobe products provide audible and visual alarm signals, and are designed for use in Gent analogue and addressable fire alarm systems.

    The S3 devices are supplied with standard speech messages along with sounder and strobe option. The devices are configured during commissioning to operate to site specific requirement. The devices are supplied with either a deep base (40mm) or a shallow base (25mm), offering IP55C and IP31C ratings respectively. The system range is available with deep base only.

    Specifications

    Others

    • Brand
      • Gent

    Others

    • Brand
      • Gent
    • Brand : Gent