/content/hbtbt/ae/en/search-results.html

    Combination Strobes

    W & C Class ENscape Audible & Visual Alarm Device

    ENscape Sounder Beacon with 32 tones in White&Red Body and White&Red Flash EN54-23 W&C Class Approved

    Overview

    ENscape Sounder Beacon is ideal for applications where a dual purpose audible and visual alarm device is required. It is Suitable for wall and ceiling mount applications. It is also use in fire and security applications. The product features a new folded horn design, high output LEDs, advanced optics and an innovative lens design, providing outstanding sound output and Omni-directional light coverage at low current draw.

    Features & Benefits:
    • EN 54-3 and 54-23 compliant
    • Synchronous sound and flash trigger
    • Volume adjustable to 2 levels at the device
    • C & W category
    • Signal range up to 8.9 m room width for wall mounting
    • Signal range up to 10.0 m room diameter for ceiling mounting
    Certifications:
    • EN54-3
    • EN54-23 C&W Class
    Specifications

    Others

    • Brand
      • ESSER
      • KAC
      • Morley-IAS
      • NOTIFIER

    Others

    • Brand
      • ESSER
      • KAC
      • Morley-IAS
      • NOTIFIER
    • Brand : ESSER|KAC|Morley-IAS|NOTIFIER