/content/hbtbt/ae/en/search-results.html

    Combination Strobes

    Wall Mount Sounder

    The new intelligent Wall Mount Sounder/Strobe has System Sensor protocol embedded and its performance has been optimized to allow the maximum permissible number of devices in a loop.

    Overview

    The new intelligent Wall Mount Sounder/Strobe has System Sensor protocol embedded. It has been designed to reduce significantly the total cost of installation. Product performance has been optimised to allow the maximum permissible number of devices to be installed on an intelligent loop.

    Features & Benefits:
    • Reduces the total cost of installation
    • Common installation base
    • Optimised performance increases amount of devices on an intelligent loop
    • Suitable for indoor and outdoor applications
    • Simple commissioning procedure
    • Fault finding made easy
    Certifications:
    • EN54-3
    Specifications

    Others

    • Product Type
      • Sounder Strobe

    Others

    • Product Type
      • Sounder Strobe
    • Product Type : Sounder Strobe