Combination Strobes
Wheelock’s Series Multitone Strobe
Wheelock’s Series Multi tone Strobes are electronic appliances offer a choice of eight nationally and internationally recognized alerting sounds. Sounds are Horn, Bell, March Time Horn, Code-3 Tone, Code-3 Horn, Slow Whoop, Siren or Hi/Lo Tone.
Wheelock’s Series Multi tone Strobes contain two installer selective sound output levels STANDARD dBA and HIGH dBA. Non-strobe versions provide selectable voltage capability in one unit, 12V DC or 24V DC. Strobe versions are specific for either 12V DC or 24V DC and all models may be used with filtered or unfiltered (full-wave-rectified) input voltages. Separate input terminals are available, shunt wires are provided to enable both tone and strobe to operate simultaneously from a single input. The Series MT Multi tone Strobe appliances are UL Listed for indoor wall mount applications under Standard 1971 for Signalling Devices for the Hearing Impaired and under Standard 464 for Audible Signalling Appliances.
Features & Benefits:- One alarm appliance with eight selective signals
- Audible and strobe can operate from a single NAC circuit with any of the (8) eight audible sounds
- Selectable input voltage on non-strobe versions.
- Code-3 Horn and Tone meet ANSI/NFPA temporal pattern for standard emergency evacuation signalling
- MT Strobe models available with 1575 and 75 candela ratings
- No additional trim plate required for flush mounting
- FM approved
- UL listed
- ULC listed
Data Sheet
Please Sign In to view part numbers available for purchase based on your account