/content/hbtbt/ae/en/search-results.html

    Electronic Signs

    OAX2- 24V2 LED display

    The OAX2-24V2 LED displays seamlessly with NOTIFIER fire alarm control panels, NOTI.FIRE.NET networks, and ONYX Works. It has capacity to stores 100 messages per LEDSIGN-GW.

    Overview

    The OAX2-24V2 LED Displays are UL-listed display that integrates seamlessly with NOTIFIER fire alarm control panels, NOTI.FIRE.NET networks, and ONYX Works. In the event of an emergency, the signs will automatically display emergency messages along with optional color changes that demand attention. These messages can be securely controlled from the NOTIFIER fire alarm control panel (FACP) through encrypted network protocols.

    Features & Benefits:
    • Controls up to 10 signs with message displays
    • Receives zone activations from up to 50 NFN Gateways
    • Stores 100 messages per Featured Product
    • Contains predefined industry standard emergency messages that can be edited
    • Transmits custom or default messages according to defined priorities
    Certifications:
    • CSA C22.2 No. 205-M1983
    • UL 1638
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    LEDSIGN-GW Data Sheet
    application/pdf 154.77 KB
    8/16/2022
    154.77 KB
    LEDSIGN-GW Data Sheet
    application/pdf 154.77 KB
    5/14/2023
    154.77 KB
    Name
    Description
    File Size
    Date
    Size
    LEDSIGN-GW Data Sheet
    application/pdf 154.77 KB
    8/16/2022
    154.77 KB
    LEDSIGN-GW Data Sheet
    application/pdf 154.77 KB
    5/14/2023
    154.77 KB
    Name
    Description
    File Size
    Date
    Size
    LEDSIGN-GW Data Sheet
    154.77 KB
    8/16/2022
    LEDSIGN-GW Data Sheet
    154.77 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    OAX2-24V2
    LED Sign Gateway: 24V DC: 0.5A: RGB LED colors: TCPIP connectivity: 7x36x1.75in: 6lbs