/content/hbtbt/ae/en/search-results.html

Horns & Sounders

2 Input Sounder/Flasher

The Sounder/Flasher with 2 Inputs BUS-2 is intended for extension of a MB-Secure or MB12/24/48/100/256 plus series intruder panel with control and power supply over BUS-2.

Overview

The Sounder/Flasher with 2 Inputs BUS-2 is intended for extension of a MB-Secure or MB12/24/48/100/256 plus series intruder panel with control and power supply over BUS-2. When operated at the MB/MB-Secure panel a sounder and a flasher with individual setting of impulse, brightness, and loudness and two free programmable detector group inputs are available.

Also there is a compatibility mode provided for operation at MB12/24/48/100/256 plus panels as 5-output-module BUS-2. In this case five different operation modes for the sounder/flasher are available, the inputs are not supported in compatibility mode.

Features & Benefits:
  • Operation at BUS-2
  • Optical alarm device
  • Acoustical alarm device
  • Optical and acoustical alarm device can be activated separately
  • Cover contact and Tear-off protection
  • Operation at MB-Secure control panel
  • Operation at MB12/24/48/100/256 plus control panel
Certifications:
  • VdS Approval: G114021 (Class C, IDS)
  • EN 50131-3 grade 3, Class II SES-EMA-RL-T2:2010-08
Others
Name
Description
File Size
Date
Size
Akustischer-Optischer Signalgeber 2MG BUS-2
application/pdf 248.83 KB
5/14/2023
248.83 KB
Name
Description
File Size
Date
Size
Akustischer-Optischer Signalgeber 2MG BUS-2
application/pdf 248.83 KB
5/14/2023
248.83 KB
Name
Description
File Size
Date
Size
Akustischer-Optischer Signalgeber 2MG BUS-2
248.83 KB
5/14/2023