/content/hbtbt/ae/en/search-results.html

    Horns & Sounders

    Audible Alarm Device-766225 and 766226

    The Audible alarm signalling device offers a selection of 32 acoustic signals including the DIN German Standard as well as additional country-specific acoustic signals.

    Overview

    The Audible alarm signalling device offers a selection of 32 acoustic signals including the DIN German Standard as well as additional country-specific acoustic signals. The configuration is carried out via a five-pin DIL-switch. Up to two different acoustic signals can be activated. Configuration takes place via a 6-pin DIP switch. Up to two different signal tones may be activated. Signalling device with flat base, suitable for wall and ceiling mounting.

    Features & Benefits:
    • Flat design
    • Suitable for 12 and 24 V DC operating voltage
    • Low amount of alarm current
    • Adjustable audio volume from the device
    • Synchronous Sound trigger.
    Certifications:
    • VDS