/content/hbtbt/ae/en/search-results.html

Horns & Sounders

Ex sounder BEXS 10, 12 V DC

Ex sounder BEXS 10, 12 V DC

Overview

The conventional ex sounder is especially suitable for application in hazardous areas at industrial workplaces category 2G or 3G (formerly zones 1 and 2) and complies with the technical requirements of DIN 33404 - 3. The robust aluminum die-cast housing is resistant to chemicals and environmental factors.

Features & Benefits:
  • 32 tone sequences can be programmed:
  • Quartz controlled sound synchronization
  • ATEX approved
  • LM6 aluminum die-cast housing
  • Self-extinguishing aluminum cone, similar to UL 94 VO
Specifications

Others

  • Maximum Operating Humidity
    • <90 Percentage
  • Maximum Operating Voltage
    • 12 DC volt
  • Current Rating
    • 195 milliampere
  • Brand
    • Esser
  • Product Type
    • Sounder

Others

  • Maximum Operating Humidity
    • <90 Percentage
  • Maximum Operating Voltage
    • 12 DC volt
  • Current Rating
    • 195 milliampere
  • Brand
    • Esser
  • Product Type
    • Sounder
  • Maximum Operating Humidity : <90 Percentage
  • Maximum Operating Voltage : 12 DC volt
  • Current Rating : 195 milliampere
  • Brand : Esser
  • Product Type : Sounder
Product Number
Image
SKU
Description
alt
766253
Ex sounder BEXS 10, 12 V DC
Image
SKU
Description
alt
766253
Ex sounder BEXS 10, 12 V DC