/content/hbtbt/ae/en/search-results.html

    Horns & Sounders

    Flashing Light

    Discontinued

    The Flashing Lights by Pfannenberg are quadro flashing lights designed for tough demands under industrial conditions and is usable as a visual alarm. It is suitable for use both indoors and out.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Flashing Lights by Pfannenberg are quadro flashing lights designed for tough demands under industrial conditions and is usable as a visual alarm. The flashing light, which is suitable for use both indoors and out, generates bright light impulses with a high attention-drawing effect. For use in potentially explosive areas in zone 2 according to EN 60079-10-1 and zone 22 according to EN 60079-10-2, certified for categories 3G and 3D (gases and dust in hazardous areas). Useable for gases in the temperature classes T1, T2, T3 and T4, as well as for non-conductive dust, provided that the surface temperature of the equipment does not exceed 105 °C

    Features & Benefits:
    • Impact-proof housing
    • Protection system IP67, IP66
    • Operating temperature: -20°C to 45°C
    Certifications:
    • ATEX
    • EAC