Horns & Sounders
Indoor Siren
The indoor siren is used for the acoustic reporting of events and are generally used for indoor applications.
The indoor siren is used for the acoustic reporting of events and are generally used for indoor applications. The volume of the siren can be programmed at two levels. Also, 4 different signal types can be programmed.
Features & Benefits:- The cables can be either surface or flush mounted.