/content/hbtbt/ae/en/search-results.html

    Horns & Sounders

    IQ8Alarm Plus Sounder

    Addressable, completely bus supplied and short circuit / open circuit resilient fire alarm sounder in compliance with EN 54‑3 with integrated signaling tones for acoustic alarm signaling.

    Overview

    Addressable, completely bus supplied and short circuit / open circuit resilient fire alarm sounder in compliance with EN 54‑3 with integrated signaling tones for acoustic alarm signaling.

    With up to 20 different programmable signaling tones including DIN tone in accordance with DIN 33404 Part 3.

    The volume can be set to 8 different levels. The load factor can be set to 2 different levels.

    Signaling device with flat base, suitable for wall and ceiling mounting.

    Features & Benefits:
    • Completely bus supplied alarm device
    • Powered loop compatible
    • Low power consumption
    • Up to 64 alarm devices for each powered loop
    • Each alarm device has built-in isolator
    • Synchronous trigger
    • Acoustic alarm properties:
    • EN 54-3 compliant
    • High acoustic pressure
    • Volume programmable in 8 steps via tools 8000
    • 20 different signaling tones, including DIN tone
    Certifications:
    • EN 54-3: 2001 / A1: 2002 / A2 : 2006 / -17: 2005
    • EN 54-3 Sounder
    Others
    Name
    Description
    File Size
    Date
    Size
    IQ8Alarm Declaration of Performance
    application/pdf 3.9 MB
    5/14/2023
    3.9 MB
    Name
    Description
    File Size
    Date
    Size
    IQ8Alarm Declaration of Performance
    application/pdf 3.9 MB
    5/14/2023
    3.9 MB
    Name
    Description
    File Size
    Date
    Size
    IQ8Alarm Declaration of Performance
    3.9 MB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    807205R
    IQ8Alarm PlusSo sounder, red body
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-807205r-iq8alarm-plus-device-primaryimage
    807205R
    IQ8Alarm PlusSo sounder, red body
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-807205r-iq8alarm-plus-device-primaryimage
    807205W
    IQ8Alarm PlusSo sounder, white body
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-807205r-iq8alarm-plus-device-primaryimage
    807205W
    IQ8Alarm PlusSo sounder, white body
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-807205r-iq8alarm-plus-device-primaryimage
    807224RW
    IQ8Alarm PlusFSo visual alarm device with sound, red body, white flash
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-806201-primaryimage
    807224RW
    IQ8Alarm PlusFSo visual alarm device with sound, red body, white flash
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-806201-primaryimage