/content/hbtbt/ae/en/search-results.html

    horns and sounders

    MINIDOGE Indoor Siren

    MINIDOGE Indoor Siren is self-powered piezoelectric siren with internal microprocessor. The siren are available in white colour with or without LED flashing light.

    Overview

    Mini Doge is an internal siren that represents a perfect combination of elegance and design. Designed for meet every type of need and request, can be considered to all intents and purposes a complement to furniture. MINIDOGE Indoor Siren is self-powered piezoelectric siren with internal microprocessor. The siren are available in white colour with or without LED flashing light.

    Features & Benefits:
    • Available in white colour with or without LED flashing light.
    Certifications:
    • CSQ
    • IQNet
    • UNI EN ISO 9001:2008
    • UNI EN ISO 14001:2004
    Specifications

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Sounder

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Sounder
    • Brand : NOTIFIER
    • Product Type : Sounder