/content/hbtbt/ae/en/search-results.html

    Horns & Sounders

    Piezo Indoor Siren

    Discontinued

    The indoor siren is suitable for indoor acoustical alarms and is activated by connecting an operating voltage of 12 V DC.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The indoor siren is suitable for indoor acoustical alarms and is activated by connecting an operating voltage of 12 V DC. The loudness of the alarm can be programmed at two levels: 74dB and 90dB according to the requirement.

    Features & Benefits:
    • The cables can be either surface or flush mounted
    • The loudness can be programmed at two levels
    • Four different types of signals can be programmed.
    Specifications

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • Sounder

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • Sounder
    • Brand : Honeywell Security
    • Product Type : Sounder