/content/hbtbt/ae/en/search-results.html

    Horns & Sounders

    Sound Diffuser

    Discontinued

    It is basically the NEXUS 110 class B red sound diffuser (PNS - 0013) with IP66 Protection and Certified under En 54-3 Outdoor - Type B Nfs 32-001 Class B.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    It is basically the NEXUS 110 class B red sound diffuser (PNS - 0013) with IP66 Protection and Certified under En 54-3 Outdoor - Type B Nfs 32-001 Class B.

    Certifications:
    • EN54-3 Outdoor - Type B
    • NFS 32-001 Class
    Specifications

    Others

    • Product Type
      • Sounder

    Others

    • Product Type
      • Sounder
    • Product Type : Sounder