Horns & Sounders
Sounder Symphoni High Output
The Symphoni High Output provides an ideal solution to your signaling challenges. Producing levels of up to 120dB (A) this sounder can be used in open areas.
The Symphoni High Output provides an ideal solution to your signaling challenges. Producing levels of up to 120dB (A) this sounder can be used in open areas or in situations having higher than normal background noise levels. Despite its high output the unit is efficient and offers relatively low current consumption.
Features & Benefits:- High output up to 120dB(A)
- Two stage alarm
- 32 tones (user selectable)
- Weatherproof option
- VDS