Horns & Sounders
Symphoni High Output Sounder
Symphoni High Output Sounder can be used in open areas or in situations having higher than normal background noise levels. Despite its high output the unit is efficient and offers relatively low current consumption.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Symphoni High Output Sounder can be used in open areas or in situations having higher than normal background noise levels. Despite its high output the unit is efficient and offers relatively low current consumption. Compact design delivering up to 120dB the Symphoni High Output provides an ideal solution to your signaling challenges. Producing levels of up to 120dB (A) and IP66 rated WP version is also available.
Features & Benefits:- High output up to 120dB (A)
- Two stage alarm
- Weatherproof option
- Ideal for high noise environments
- Alert and alarm function
- Suitable for outdoor use
- VDS