/content/hbtbt/ae/en/search-results.html

    Horns & Sounders

    Visual/Acoustic Self-Powered Signalling Device

    Discontinued

    Visual/Acoustic Self-Powered Signalling Device is sirens are controlled by a microprocessor which can control the controlling the battery and the speaker.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Notifier Visual/Acoustic Self-Powered Signalling Device is sirens are controlled by a microprocessor which can control the controlling the battery and the speaker. In case of anomaly, the CPU sends a signal to the connection terminal block, while the control LED in the siren circuit indicates the type of fault according to the number of flashes number of flashes followed by a short pause. The siren also has a continuous self-diagnostic function microprocessor itself, and a battery current test every 32 days.

    Features & Benefits:
    • Siren with LED flashing light
    • Equipped with self-diagnosis function
    Certifications:
    • EN 54-3 Approved
    • IP33C Rated
    • CE Certified
    Specifications

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Sounder

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Sounder
    • Brand : NOTIFIER
    • Product Type : Sounder