/content/hbtbt/ae/en/search-results.html

    horns and sounders

    Wall Mounting Sound Diffuser

    The IQ8S-RB diffuser with LX base is perfect for applications requiring dual sound and light functions at a single point and Its sound power is adjustable by a simple switch.

    Overview

    The IQ8S-RB diffuser with LX base is perfect for applications requiring dual sound and light functions at a single point. Class B sound and red flash light combined diffuser for wall mounting IQ8S RB Class B sound and red flash light combined diffuser for wall mounting IQ8S RB and It is NF SSI certified according to standards EN 54-3 and EN 54-23.Its sound power is adjustable by a simple switch.

    Features & Benefits:
    • Wall installation at a height of 2.4 m
    • Light coverage over an area up to 7.5 m square
    • Can be locked on the base
    • Adjustable sound power Class A or Class B
    • Can be used outdoors
    Certifications:
    • EN54-3
    • EN54-23