Horns & Sounders
Wireless Wall Mounted Sounder
The conventional red wall sounder with 32 tones or red wall sounder beacon with 32 tones (incl. slow whoop tone) and volume settings is weatherproof at standard when the SGWS-MOD is fitted into the CWS-100 IT.
The conventional red wall sounder with 32 tones or red wall sounder beacon with 32 tones (incl. slow whoop tone) and volume settings is weatherproof at standard when the SGWS-MOD is fitted into the CWS-100 IT Become fully compatible with the wireless translator and expander modules.
Certifications:- EN54-3 & EN54-23
- EN54-18 & EN54-25