/content/hbtbt/ae/en/search-results.html

    Horns & Sounders

    Wireless Wall Sounder

    Discontinued

    The unit is composed of a wall sounder and a module for wireless communication compatible with the rest of the Wireless SGW series system. All devices are weatherproof IP65.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The unit is composed of a wall sounder and a module for wireless communication compatible with the rest of the Wireless SGW series system. All devices are weatherproof IP65.The unit is equipped with 3 levels of volume and 32 recognized tones which can be set directly at the sounder.AD Wireless Sounder with wall strobe consisting of a sounder with strobe and a module for wireless communication

    Features & Benefits:
    • Design compatible with wireless WS series
    • EN 54.23 Classification = W – 2,5-7
    • 32 Tone Settings
    • Two stage alarm capability
    • Weatherproof as standard
    • Easy to install
    • High sound output capability
    • On site adjustable volume settings
    • Self-test facility
    • Robust with high reliability
    Certifications:
    • BS EN54-3 (Type B)