Speakers
10W Ceiling Loudspeaker
Ceiling mount loudspeaker DL 10-200/T-EN 54 in plastic coated metal work with high efficiency and moisture proof broadband loudspeaker chassis has maximum power of 20 W and can be adjusted to 6 W, 10 W or 1.5 W if required.
Ceiling mount loudspeaker DL 10-200/T-EN 54 in plastic coated metal work with high efficiency and moisture proof broadband loudspeaker chassis has maximum power of 20 W and can be adjusted to 6 W, 10 W or 1.5 W if required. Spring clamps with cropped leg spring, with high clamping force, and short tension distance enables a quick and easy mounting. A smart inner ring prevents the grille from collapsing even under heavy load due to environmental influences. For additional protection, this ceiling mount loudspeaker is assembled with ceramic clamp and thermal fuse as well as equipped with a fire dome. It has PG16-cable outlet and a blind cover. The fire dome prevents the suction effect of the chimney at the suspended ceiling in case of fire, after possible burning of the loudspeaker membrane.
Features & Benefits:- Plastic coated metal work with high efficiency
- Moisture proof broadband loudspeaker chassis
- Maximum power of 20 W and can be adjusted to 6 W, 10 W or 1.5 W if required
- Quick and easy mounting
- Assembled with ceramic clamp and thermal fuse as well as equipped with a fire dome
- Has PG16-cable outlet and a blind cover
- EN 54-24