/content/hbtbt/ae/en/search-results.html

    Speakers

    10W Recessed Ceiling Loudspeaker

    Recessed Ceiling Loudspeaker DL 10-165/T plus-EN54 is high-quality 2-way ceiling installation loudspeakers in plastic-coated metal design (RAL 9010) with excellent sound quality and is optimally protected against humidity by moisture-proof chassis.

    Overview

    Recessed Ceiling Loudspeaker DL 10-165/T plus-EN54 is high-quality 2-way ceiling installation loudspeakers in plastic-coated metal design (RAL 9010) with excellent sound quality. This loudspeaker is optimally protected against humidity by a moisture-proof chassis. DL 10-165/T plus-EN54 (165 mm chassis) has a maximum power of 10 W and can be modified to 6 W, 3 W or 1.5 W if required. It is best suited for demanding audio system projects like bistros, restaurants, hotels and many other facilities of public life. Spring clamps with cropped leg spring, increased clamp force and shortened tension distance allow you to assemble it quickly and easily. For additional safety, the loudspeaker is equipped with a ceramic clamp and thermal fuse. A fire dome completes the safety equipment of this loudspeaker. It has a PG16 cable outlet and blind cover. The fire dome prevents the suction action of the chimney effect with suspended ceilings in case of fire, after some of the loudspeaker membrane has been burnt through.

    Features & Benefits:
    • High-quality 2-way ceiling installation loudspeakers in plastic-coated metal design (RAL 9010) with excellent sound quality
    • Protection against humidity by a moisture-proof chassis
    • Maximum power of 10 W and can be modified to 6 W, 3 W or 1.5 W if required
    • Quick and easy installation
    • Equipped with a ceramic clamp and thermal fuse
    • A fire dome completes the safety equipment of this loudspeaker
    • Has a PG16 cable outlet and blind cover
    Certifications:
    • EN 54-24