Speakers
Bose FreeSpace DS 16SE VA Loudspeaker
Bose FreeSpace DS 16SE VA are full-range loudspeaker with a single 2.25" (57mm) full-range driver in a ported enclosure designed for surface mounting in background music and paging applications.
Bose FreeSpace DS 16SE VA are full-range loudspeaker with a single 2.25" (57mm) full-range driver in a ported enclosure designed for surface mounting in background music and paging applications. Simple 1->2->3 installation system. Mounting hardware allows for horizontal and vertical orientation with adjustable pitch or yaw. Integrated multi-tap transformer with innovative thumb wheel adjustment for easy-to-change tap settings from under front end cap. Shared voicing across entire FreeSpace DS product family enables DS 16, DS 40 and DS 100 loudspeakers to be integrated on the same system and maintain consistent tonal quality. Supported by a suite of accessories, including wall-mount bracket, ceiling-mount bracket, pole-mount bracket and junction boxes.
Features & Benefits:- Full-range loudspeaker with a single 2.25" (57mm) full-range driver in a ported enclosure designed for surface mounting in background music and paging applications
- Horizontal and vertical orientation with adjustable pitch or yaw
- Simple 1->2->3 installation system
- Shared voicing across entire FreeSpace DS product family enables DS 16, DS 40 and DS 100 loudspeakers to be integrated on the same system and maintain consistent tonal quality
- Supported by a suite of accessories, including wall-mount bracket, ceiling-mount bracket, pole-mount bracket and junction boxes
- EN 54-24