/content/hbtbt/ae/en/search-results.html

    Speakers

    BOSE FreeSpace Integrated Zone Amplifier

    Discontinued

    BOSE FreeSpace Integrated Zone Amplifiers designed to deliver premium sound, provide simplified set up, easy daily operation and offer the flexibility to expand when more loudspeakers are required.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    BOSE FreeSpace Integrated Zone Amplifier provides signal processing, routing, paging and amplification for a wide range of commercial applications For background/foreground music and paging applications such as retail stores, restaurants and bars, hospitality venues, conference rooms, schools and auxiliary zones. The integrated zone amplifier offers a variety of easy-to-use input connections (mic/line/page), input gain and output level adjustments, and operational modes. Selectable Bose FreeSpace FS2 and FS4 loudspeaker EQ presets are available for loudspeaker optimization. Optional wall mountable Bose Volume control with A/B switch user interface allows volume and source selection controls to be placed away from the amplifier for user convenience

    Features & Benefits:
    • Amplification for premium sound from a reliable, high quality Class-D amplifier provides optimized performance and premium sound quality through the use of internal digital signal processing
    • Installation made simple with set up done locally from the front and rear panels of the amplifier
    • Optic-voice paging provides smooth automatic transition between the music and page signals
    • End-user friendly front panel allows users to connect devices easily
    • Compact, lightweight design enables the Free Space integrated zone amplifier to be placed out of the way
    Certifications:
    • CE
    • cUL
    • IEC62368-1
    • CSA 60065
    • CB
    • FCC Part 15B Class A
    • EN55103-1 (1997)
    • EN55103-2 (1996)
    • CISPR13 (2003)