/content/hbtbt/ae/en/search-results.html

    Speakers

    Cabinet Loudspeaker

    Loudspeakers are elegant in design with excellent voice and music reproduction making them suitable for applications in various environments, such as shopping centers, education institutions, office buildings, hotels, and restaurants.

    Overview

    Loudspeakers are elegant in design with excellent voice and music reproduction making them suitable for applications in various environments, such as shopping centers, education institutions, office buildings, hotels, and restaurants. The loudspeaker features a high-grade loudspeaker chassis, which provides an extraordinary audio output and guarantees long-term durability. The included mounting enclosure features built-in protection in order to guarantee a longer service life. The moisture-resistant speaker cone offers clear sound. The elegant design in shock-resistant ABS material is kept in discrete white.

    Features & Benefits:
    • Excellent voice and music reproduction
    • High-grade loudspeaker chassis
    • Long-term durability
    • Moisture-resistant speaker cone offers clear sound
    Certifications:
    • CE
    • RoHS
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER