/content/hbtbt/ae/en/search-results.html

    Speakers

    Ceiling Humidity ResistantSpeaker

    Modern loudspeaker for ceiling installation come with plastic covered metal structure with high efficiency wideband humidity resistant loudspeaker frame.

    Overview

    Modern loudspeaker for ceiling installation come with plastic covered metal structure with high efficiency wideband humidity resistant loudspeaker frame.

    The speaker is designed with tension clamps with die-cut cleat spring, the increased clamping force and the short tension distance allow for quick and easy assembly. A smart inner ring attachment prevents the grille from falling, even when exposed to high load due to environmental influences. To further enhance safety, the loudspeaker for ceiling installation is equipped with ceramic flange, thermal fuse and fire dome. It has a PG16 cable outlet and blind protection. The fire dome prevents the suction action of the typical chimney effect on suspended ceilings in the event of a fire.

    Certifications:
    • EN 54-24
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER