Speakers
Ceiling Loudspeaker
Ceiling Loudspeaker is a cost-competitive ceiling loudspeaker which has an excellent audio performance and aesthetic appealing enclosure. This full range loudspeaker features a high sound pressure level and a wide frequency response range.
Metal Ceiling Loudspeaker is a cost-competitive ceiling loudspeaker which has an excellent audio performance and aesthetic appealing enclosure. This full range loudspeaker features a high sound pressure level and a wide frequency response range. It is intended for use in verbal and music public address system where high quality sound and wide exterior compatibility are desired. L-PCM06A has a built-in 6W dual-cone speaker and a 100V matching transformer mounted on the back. The round metal front grille is well fitted in the front.
Features & Benefits:- Clear and stereo audio performance with dual-cone speakers
- Cone with gasket designed for longer operation life
- Sturdy press fit metal grille appearance
- Higher sensitivity
- Simple power setting
- Excellent crash and rust resistant performance
- Flush-mounting system for fast and easy installation.
- CE compiled
- RoHS complied
Others
- Brand
- Esser
- Honeywell
- Leadway
- Indoor/Outdoor
- Indoor
- Speaker Shape
- Ceiling
- Product Line
- EN54 VAPA Speaker
- Application
- Ceiling
- Wattage
- 6 watt
- 6
Others
- Brand
- Esser
- Honeywell
- Leadway
- Indoor/Outdoor
- Indoor
- Speaker Shape
- Ceiling
- Product Line
- EN54 VAPA Speaker
- Application
- Ceiling
- Wattage
- 6 watt
- 6
- Brand : Esser|Honeywell|Leadway
- Indoor/Outdoor : Indoor
- Speaker Shape : Ceiling
- Product Line : EN54 VAPA Speaker
- Application : Ceiling
- Wattage : 6 watt|6