/content/hbtbt/ae/en/search-results.html

    Speakers

    DL-BR 30-165 Speaker

    DL-BR 30-165 Speaker is equipped with a 165mm 2-way bass reflex system with neodymium tweeter and a 100V transformer with 4 power adjustments. The speaker provides very high music quality. Low impedance operation is also possible.

    Overview

    DL-BR 30-165 Speaker is equipped with a 165mm 2-way bass reflex system with neodymium tweeter and a 100V transformer with 4 power adjustments. The speaker provides very high music quality. Low impedance operation is also possible.

    The impact-resistant ABS housing in RAL 9016 guarantees long-term stability. For additional reliability, a thermal fuse and a strain relief fitting are provided. Protection class IP 21C secures the speaker against the impact of environmental influences. The speaker chassis is impregnated against wetness. Easy installation via screw mounting system. Perfectly suitable for installations where high sound quality is required.

    Features & Benefits:
    • Bass reflex
    • Quick mounting
    • Impact-resistant ABS