/content/hbtbt/ae/en/search-results.html

Speakers

EWS-206B Hi-fidelity Speaker

Loudspeakers SS-EWS-206 W series (B) made in a closed white case (W) or black (B) color, have separate speakers high and low frequencies and are intended for indoor installations.

Overview

Loudspeakers SS-EWS-206 W series (B) made in a closed white case (W) or black (B) color, have separate speakers high and low frequencies and are intended for indoor installations. Loudspeakers provide excellent playback quality speech and music, meet the requirements of various applications such as hotels, offices, conference rooms, exhibition halls, factories, etc. On the back side of the loudspeakers have a power output switch for ease of use. The loudspeaker is equipped with a swivel mounting bracket, allowing you to easily and quickly mount the siren on the wall.

Features & Benefits:
  • High sound quality with natural fidelity
  • Elegant design with ABS plastic
  • Switch for output power selection
  • Easy mounting with flexible bracket
  • Available in Black or white