/content/hbtbt/ae/en/search-results.html

    Speakers

    HyperSpike LineWave Transformer

    UL1480 Full-Range Line Array Loudspeaker

    Overview

    Designed with the latest technology in line array speaker systems, the HyperSpike® LineWave is optimized to produce clear and authoritative voice commands and powerful tones never before possible within reverberant environments. The beam forming capability of the LineWave speaker allows even coverage across the listening plane while focusing the acoustic pattern away from surfaces that cause unwanted reflections. This technology is essential for achieving optimum levels of speech intelligibility within reverberant spaces. The result is clear and intelligible direct sound that ensures critical messages are heard and understood.

    Features & Benefits:
    • Industry Leading Voice Intelligibility for Reverberant Spaces
    • 123dB Max SPL @ 1 Meter
    • Rated for Indoor or Outdoor Applications
    • Universal Mounting Interface
    • 25V, 70V, & 100V or 4/8/16Ω Configurable
    • Durable Environmental Resistant Construction
    Certifications:
    • UL1480
    • ULC
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    72542B-801-L
    Hyperspike LineWave Transformer For 8 Speaker Array
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-Fire-72542B-801-L-STRAIGHT-OPEN-HiRes
    72542B-801-L
    Hyperspike LineWave Transformer For 8 Speaker Array
    https://honeywell.scene7.com/is/image/Honeywell65/HBT-Fire-72542B-801-L-STRAIGHT-OPEN-HiRes
    72575B-801-L
    Hyperspike LineWave Transformer For 2 Or 4 Speaker Array
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-72575b-801-l-30w-linewave-optional-transformer-primaryimage
    72575B-801-L
    Hyperspike LineWave Transformer For 2 Or 4 Speaker Array
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-72575b-801-l-30w-linewave-optional-transformer-primaryimage