/content/hbtbt/ae/en/search-results.html

    Speakers

    Panaray® 402® Series IV Loudspeaker

    Panaray® 402® Series IV Loudspeaker providing a cost-effective solution for many indoor or outdoor installed sound-reinforcement applications.

    Overview

    The Panaray® 402® Series IV installed sound-reinforcement loudspeaker features a full-range-driver array, eliminating the need for tweeters and crossovers, to provide unsurpassed reliability and vocal clarity. The Articulated Array® design, with wide 120° x 60° coverage, can reduce the number of required loudspeakers, while the 73-Hz low-frequency range can eliminate the need for subwoofers, providing a cost-effective solution for many indoor or outdoor installed sound-reinforcement applications.

    Features & Benefits:
    • Full-Range-Driver Array eliminates tweeters and crossovers for unsurpassed reliability in harsh environments and vocal clarity
    • 4 x Bose 4.5-inch full-range drivers for legendary reliability
    • Rugged, lightweight enclosure with threaded inserts for easy installations
    • Weather-Rated design for indoor or outdoor installations
    • Requires active equalization
    Certifications:
    • IEC268-5