/content/hbtbt/ae/en/search-results.html

    Speakers

    Speaker

    Speakers have extremely good music and speech reproduction. They are used in Sports halls, multi-purpose halls, auditoriums and theatres. Coverage area and mounting distance is very dependent on the ceiling height and the speaker opening angle.

    Overview

    Speakers with a typical frequency range are suitable for reproduction of both speech and music. They reproduces the entire frequency range that ordinary ears can perceive. Coverage area and mounting distance is very dependent on the ceiling height and the speaker opening angle.

    Features & Benefits:
    • Extremely good music and speech reproduction
    • Large frequency range
    • Good "push"
    • Mounted close to the audience
    • Easy and quick installation
    • Discreet Speaker
    Certifications:
    • EN54-24 Certified.