/content/hbtbt/ae/en/search-results.html

Speakers

STH-15S Supervised Speaker

STH-15S supervised, horn loudspeakers provide superior intelligibility and dispersion to achieve maximum sound projection and penetration for indoor and outdoor life safety and mass notification applications

Overview

STH-15S Supervised Speakers provide high-intelligibility voice reproduction and signal transmission for indoor or outdoor emergency alarm and protective signalling

loudspeakers are equipped with a compression driver providing up to 15 watts RMS power handling capability, superior intelligibility and dispersion to achieve maximum sound projection and penetration.

Weather-resistant metal construction and re-entrant acoustic path assure protection against water, humidity and corrosion. The mounting bracket allows directional sound dispersion via vertical and horizontal positioning. Provisions are also included for surface or strap mounting to pillars and I-beams.

Features & Benefits:
  • 15-Watt high-efficiency compression driver
  • Weather-resistant, vandal-resistant aluminium Construction assures protection against water,
  • Humidity and corrosion
  • Re-entrant acoustic path
  • 25/70 V transformer featuring a screwdriver Adjustable, 7-position watt/impedance
  • Selection switch
  • 5 uF capacitor for line supervision
Certifications:
  • UL
  • CSFM
Data Sheet
Name
Description
File Size
Date
Size
STH-155 Supervised Loud Speaker Data Sheet
application/pdf 44.14 KB
5/14/2023
44.14 KB
Name
Description
File Size
Date
Size
STH-155 Supervised Loud Speaker Data Sheet
application/pdf 44.14 KB
5/14/2023
44.14 KB
Name
Description
File Size
Date
Size
STH-155 Supervised Loud Speaker Data Sheet
44.14 KB
5/14/2023