/content/hbtbt/ae/en/search-results.html

    Speakers

    TF Series Ceiling Loudspeaker

    The TF Series Ceiling Loudspeakers cost effective ceiling mounted loudspeaker for general purpose applications such as shopping malls, office buildings, hotels, restaurants and educational institutes.

    Overview

    The TF Series Ceiling Loudspeakers cost effective ceiling mounted loudspeaker for general purpose applications such as shopping malls, office buildings, hotels, restaurants and educational institutes. Measuring 95 mm in diameter, the ceiling loudspeaker can be easily mounted into a cut out hole on the 9-25 mm thick ceiling or wall with two spring locking clips attached. Three terminals on the back of the wiring board are convenient for user to choose different output power in various applications.

    Features & Benefits:
    • Extraordinary sound and music reproduction
    • Easy installation
    • Strong white ABS cover
    • Simple power setting
    • Compliance with international safety standards
    Certifications:
    • CE
    • RoHS