/content/hbtbt/ae/en/search-results.html

    Speakers

    Unidirectional Projection Loudspeaker

    Unidirectional projection loudspeakers are high-performance, 10W or 20W public address speakers.

    Overview

    Unidirectional projection loudspeakers are high-performance, 10W or 20W public address speakers. They offer a broad frequency response range, low distortion, and a high sound pressure level for the accurate and intelligible broadcast of evacuation messages, and high-quality sound reproduction. It can be used for indoor, outdoor, dry, or wet applications, providing reliable operation over a wide range of temperatures and humidity levels. The low-profile, white color design blends with most interiors in hotels, conference rooms, cinemas, theme parks, factories, exhibitions, and more.

    Features & Benefits:
    • Intelligible voice and superior sound reproduction
    • Ceiling- or wall-mount
    • Meets virtually every indoor and outdoor requirement
    Certifications:
    • UL60065
    • RoHS Compliant
    Specifications

    Others

    • Brand
      • Farenhyt
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • NOTIFIER
    • Brand : Farenhyt|NOTIFIER
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Maximum_Transmission_Frequency@maximum_transmission_frequency|Overall_Depth@overall_depth|Product_Type@product_type|Speaker_Material@speaker_material

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list