/content/hbtbt/ae/en/search-results.html

    Speakers

    Vandal Resistant Speakers

    Discontinued

    Vandal Resistant Speakers provide a full range of rugged, high performance combinations specifially designed to meet the critical needs of the life safety industry for voice and tone signaling.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Vandal Resistant speakers and speaker strobes provide a full range of rugged, high performance combinations specifically designed to meet the critical needs of the life safety industry for voice and tone signalling. Available in compact, aesthetically pleasing package styles, each ET model covers both 25 and 70 volt audio systems, and has multiple wattage taps from 1/8 to 8 watts. Their high-efficiency design provides improved voice clarity and higher sound output for typical low frequency fire evacuation signal

    Features & Benefits:
    • All strobe inputs are compatible with standard reverse polarity type supervision of circuit wiring by an alarm panel
    • Attractive package styles for flush or surface mounting to standard low cost back boxes
    • ET-1010 models UL Listed for outdoor use with Wheelock WBB outdoor back box
    • Vandal resistant die cast grilles
    • Sealed back speaker construction for extra protection and improved audibility
    • Fast installation with IN/OUT screw terminals using #12 to #18 AWG wring
    Certifications:
    • UL Standard 1480, UL Standard 1971, California State Fire Marshal (CSFM), New York City (MEA), Chicago (BFP), CAN/ULC-S541-07, and FCC Part 15
    • Complies with OSHA 29, Part 1910.165
    • Designed to meet or exceed NFPA/ANSI Standards and ADA Accessibility Guidelines
    Specifications

    Others

    • Brand
      • Farenhyt
      • NOTIFIER

    Others

    • Brand
      • Farenhyt
      • NOTIFIER
    • Brand : Farenhyt|NOTIFIER